1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GS-Type Grip Ring (Iwata Standard) Made by Iwata

SA11 FASTENING

GS-Type Grip Ring (Iwata Standard) Made by Iwata
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 124.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal]Can choose from GS-16/GS-25. [Material] steel.

Part Number
LSRGS-ST-NO.25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 124.26

SA11 FASTENING 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape Round R-shaped Retaining Rings Nominal GS-25
Material Steel Sales Unit Low Quantity (can be purchased from one) Product Type Retaining Ring
Shaft or Hole Used d1 (Reference)(mm) 24.15 Outer Diameter D(mm) 24.15 Thickness t(mm) 1.75

Please check the type/dimensions/specifications of the part LSRGS-ST-NO.25 in the GS-Type Grip Ring (Iwata Standard) Made by Iwata series.