(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] M62 M63 M105 M110 M115 M120 M125
[Material] Steel
Part Number |
---|
LSRCC-ST-NO.62 |
LSRCC-ST-NO.105 |
LSRCCA-ST-NO.110 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal | Sales Unit | Shaft or Hole Used d1 (Reference) (mm) | Outer Diameter D (mm) | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,426.06 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) | 10 | M62 | Box/package | 57.8 | 62 | 2 | ||
฿ 405.34 | FASTENING | 1 Piece(s) | Available | 7 Day(s) | 10 | M105 | Low Quantity (can be purchased from one) | 98 | 105 | 2.9 | ||
฿ 6,928.77 | FASTENING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 10 | M110 | Box/package | 103 | 110 | 2.9 |
Loading...
Type | Thrust Direction Mount (for Shaft) | Shape | C-shaped retaining ring for axis | Material | Steel |
---|---|---|---|---|---|
Product Type | Retaining Ring |
How can we improve?
How can we improve?