1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

C-Shaped Stop Ring (for Shaft) Made by Hashima Itabane Corp.

C-Shaped Stop Ring (for Shaft) Made by Hashima Itabane Corp.
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,428.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] S-350 S-360 S-390 S-400 S-410
[Material] Steel

Part Number
LSRCC-ST-NO.350
LSRCC-ST-NO.360
LSRCC-ST-NO.400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Applicable Size 
(mm)

฿ 11,428.58

SA11 FASTENING 1 Piece(s) 7 Day(s) 10S-350333

฿ 11,428.58

SA11 FASTENING 1 Piece(s) 7 Day(s) 10S-360343

฿ 17,142.86

FASTENING 1 Piece(s) 7 Day(s) 10S-400383

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape C-shaped retaining ring for axis Material Steel
Sales Unit Low Quantity (can be purchased from one) Product Type Retaining Ring Thickness t(mm) 6