1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

C-Shaped Stop Ring (for Hole) Made by Hashima Itabane Corp.

SA11 FASTENING

C-Shaped Stop Ring (for Hole) Made by Hashima Itabane Corp.
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,857.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

·C-shaped retaining ring (internal). [Nominal]R-340. [Material] steel.

Part Number
LSRC-ST-NO.340
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 10,857.15

SA11 FASTENING 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Hole) Shape C shape retaining ring for hole Nominal R-340
Material Steel Sales Unit Low Quantity (can be purchased from one) Product Type Retaining Ring
Outer Diameter D(mm) 357 Thickness t(mm) 6

Please check the type/dimensions/specifications of the part LSRC-ST-NO.340 in the C-Shaped Stop Ring (for Hole) Made by Hashima Itabane Corp. series.