(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] RT-0 RT-1 RT-2 RT-2N RT-3 RT-4 RT-5
[Material] Steel
Part Number |
---|
CRTPL0-ST-NO.0 |
CRTPL0-ST-NO.1 |
CRTPL0-ST-NO.2 |
CRTPL0-ST-NO.2.1 |
CRTPL0-ST-NO.3 |
CRTPL0-ST-NO.4 |
CRTPL0-ST-NO.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Applicable Size (mm) |
---|---|---|---|---|---|---|---|
฿ 190.86 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | RT-0 | Retaining Ring Size No. 6-9 | ||
฿ 197.81 ฿ 84.54 | FASTENING | 1 Piece(s) | Same day | RT-1 | Retaining Ring Size No. 10-18 | ||
฿ 190.86 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | RT-2 | Retaining Ring Size No. 19-30 | ||
฿ 228.58 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | RT-2N | Retaining Ring Size No. 32-58 | ||
฿ 266.67 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | RT-3 | Retaining Ring Size No. 60-80 | ||
฿ 380.96 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | RT-4 | Retaining Ring Size No. 82-175 | ||
฿ 380.96 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | RT-5 | Retaining Ring Size No. 180-300 |
Loading...
Type | Retaining Ring Pliers | Material | Steel | Sales Unit | Low Quantity (can be purchased from one) |
---|---|---|---|---|---|
Product Type | Pliers |
How can we improve?
How can we improve?