1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C-Shaped Stop Ring (for Shaft) Plier Tip Made by Ochiai (CSTPL0-ST-NO.1)

FASTENING

C-Shaped Stop Ring (for Shaft) Plier Tip Made by Ochiai (CSTPL0-ST-NO.1)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] ST-1 ST-2 ST-2N ST-3 ST-4 [Material] Steel

Part Number
CSTPL0-ST-NO.1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Applicable Size 
(mm)

฿ 197.81

฿ 84.54

FASTENING 1 Piece(s) Same day ST-1Retaining Ring Size No. 10-18

Loading...

  1. 1

Basic Information

Type Retaining Ring Pliers Material Steel Sales Unit Low Quantity (can be purchased from one)
Product Type Pliers

Please check the type/dimensions/specifications of the part CSTPL0-ST-NO.1 in the C-Shaped Stop Ring (for Shaft) Plier Tip Made by Ochiai series.

Products with similar specification

Part Number
CSTPL0-ST-NO.2
CSTPL0-ST-NO.2.1
CSTPL0-ST-NO.3
CSTPL0-ST-NO.4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Applicable Size 
(mm)

฿ 190.86

1 Piece(s) 6 Day(s) ST-2Retaining Ring Size No. 19-30

฿ 228.58

1 Piece(s) 6 Day(s) ST-2NRetaining Ring Size No. 32-58

฿ 266.67

1 Piece(s) 6 Day(s) ST-3Retaining Ring Size No. 60-80

฿ 380.96

1 Piece(s) 6 Day(s) ST-4Retaining Ring Size No. 82-165