(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] ETW-1.5 ETW-3 ETW-4 ETW-5 ETW-9 ETW-10
[Material] Steel
Part Number |
---|
LSRE-64TIGSC-NO.1.5 |
LSRE-64TIGSC-NO.3 |
LSRE-64TIGSC-NO.4 |
LSRE-64TIGSC-NO.5 |
LSRE-64TIGSC-NO.9 |
LSRE-64TIGSC-NO.10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Outer Diameter D (mm) | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1.94 ฿ 1.00 | FASTENING | 1 Piece(s) | Same day | 10 | ETW-1.5 | 2 | 1.53 | 4 | 0.4 | ||
฿ 2.90 | FASTENING | 1 Piece(s) | Same day | 10 | ETW-3 | 4 | 3.05 | 7 | 0.6 | ||
฿ 2.90 ฿ 2.58 | FASTENING | 1 Piece(s) | Same day | 10 | ETW-4 | 5 | 4.05 | 9 | 0.6 | ||
฿ 15.92 ฿ 0.60 | FASTENING | 1 Piece(s) | Same day | 10 | ETW-5 | 6 | 5.05 | 11 | 0.6 | ||
฿ 9.71 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | ETW-9 | 10 | 9.1 | 18 | 0.8 | |
฿ 10.37 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | ETW-10 | 11 | 10.15 | 20 | 1 |
Loading...
Type | Radial direction mounting | Shape | E Type Retaining Ring | Material | Steel |
---|---|---|---|---|---|
Sales Unit | Low Quantity (can be purchased from one) | Product Type | Retaining Ring | Surface Treatment | Tin Cobalt |
How can we improve?
How can we improve?