1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Parallel Key Both Round Himeno Precision Works, Inc.

FASTENING

Parallel Key Both Round Himeno Precision Works, Inc.
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 56.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.
  • Dimensions not in the product information are also available.

Product Description

Double round end key. [Materials]Can choose from S45C/stainless steel etc.

 
Part Number
KEYNM-SUS3-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Overall Length
(mm)
Material

฿ 92.86

FASTENING 1 Piece(s) 6 Day(s) 310Stainless Steel

Loading...

  1. 1

Basic Information

Shape Parallel Key (with both ends round) Hole Machining No Machining

Please check the type/dimensions/specifications of the part KEYNM-SUS3-10 in the Parallel Key Both Round Himeno Precision Works, Inc. series.

Products with similar specification

Part Number
KEYNM-S45C3-15
KEYNM-S45C5-7
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWidth
(mm)
Overall Length
(mm)
Material

฿ 56.32

1 Piece(s) 6 Day(s) 315Iron

฿ 78.03

1 Piece(s) 6 Day(s) 57Iron