1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Parallel Key Seiki Seisakusho

FASTENING

Parallel Key Seiki Seisakusho
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 57.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image.
  • Dimensions not in the product information are also available.

Product Description

Square machine keys, made by Seiki Seisakusho. Material: S50C, strength: 600 N⋅mm2 or more

 
Part Number
KEYNK-ST5-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 57.04

FASTENING 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape Parallel Key (Straight) Width(mm) 5 Overall Length(mm) 14
Material Iron Hole Machining No Machining

Please check the type/dimensions/specifications of the part KEYNK-ST5-14 in the Parallel Key Seiki Seisakusho series.