1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Follower (Multi-Sequence Cylindrical Roller)

IKO CAM FOLLOWER

Roller Follower (Multi-Sequence Cylindrical Roller)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,839.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Cylindrical Roller Follower (Multi-Sequence Cylindrical Roller) from IKO.
- The roller outer diameter can be selected from 35 mm to 110 mm.
- The roller inner diameter can be selected from 15 mm to 50 mm.
- The roller width can be selected from 18 mm to 30 mm.
- The inner ring of Cylindrical Roller Followers has an oil hole.
- Cylindrical Roller Follower is provided with prepacked grease.

 
Part Number
NURT15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,839.36

IKO CAM FOLLOWER 1 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Roller Outer Dia. D(Ø) 35 Product Category Roller Follower Width C(mm) 18
Roller Type Cylindrical Outer Ring Roller Follower Inner Dia. D(mm) 15 Material Carbon Steel
Size Standards Metric System Roller Follower Type Double Row Cylindrical Roller Roller Lining No
Shaft No Roller Guiding Method Full rollers shape Inner Ring Presence
Basic Load Rating: Dynamic Load(kN) 23.4 Basic Load Rating: Static Load(kN) 27.3 Shape Shield Type
Inner Wheel Width(mm) 19

Please check the type/dimensions/specifications of the part NURT15 in the Roller Follower (Multi-Sequence Cylindrical Roller) series.