1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Inch Type Cam Follower (with Driver Groove)

IKO CAM FOLLOWER

Inch Type Cam Follower (with Driver Groove)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Inch Type Cam Follower (with Driver Groove) from IKO.
- The roller outer diameter can be selected from 12.70 mm (½ inch) to 38.10 mm (1 ½ inch).
- The roller width can be selected from 8.731 mm (11/32 inch) to 22.225 mm (7/8 inch).
- Models with a stud diameter d1 of 6.35 mm or less are provided with an oil hole on the stud head only. Other models are provided with one oil hole each on the head, outside surface, and end surface of the stud.

 
Part Number
CR12V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Width C
(mm)
Roller Type Cam Follower Stud Screw (Coarse)
(mm)
Roller Guiding Method Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Shape

฿ 100.00

IKO CAM FOLLOWER 1 Piece(s) Quote -19.05012.700Cylindrical Outer Ring9.525Full rollers shape8.7112.3Shield Type

Loading...

  1. 1

Basic Information

Product Category Cam Followers Tightening Method With Driver Groove Cam Follower Type Standard
Material Carbon Steel Size Standards Inch Base Roller Lining No
Shaft Presence