(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A male thread type clamp lever that has a simple shape and is easy to install.
[Features]
・ Expanded with mounting screw diameters M4 to M10
・ The material of the mounting part can be selected from steel and brass
・ Lever painting can be selected. It can be selected according to the operating environment
[Applications]
For fixing threads in tight spaces, fixing parts positions, etc.
Part Number |
---|
4040-45-M4-10-BK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Rotating Radius R (mm) | Mounting Section, Material | Mounting Section Diameter | Mounting Section, Length L (mm) | Lever Color | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 177.24 | HDW LEVERS | 1 Piece(s) | 3 Day(s) | - | 45 | [Brass] Steel | M4 | 10 | - | Black baked paint |
Loading...
Application | Fixing with Adjusting | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
L-Shaped Clamp Lever Shape | Set Screw Type | Mounting Section Type | Male thread | Lever Material | Zinc Die-Casting |
Lever Surface Treatment | Baked Paint | Mounting Section, Surface Treatment | Black oxide finish | Gap Adjustment Screw | No |
Please check the type/dimensions/specifications of the part 4040-45-M4-10-BK in the Clamp Lever, Zinc Die Cast Lever, Screw Type series.
Part Number |
---|
4040-45-M4-10-OR |
4040-45-M4-15-BK |
4040-45-M4-15-OR |
4040-45-M4-15-SR |
4040-45-M4-20-BK |
4040-45-M4-20-OR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Rotating Radius R (mm) | Mounting Section, Material | Mounting Section Diameter | Mounting Section, Length L (mm) | Lever Color | Color |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 177.24 | 1 Piece(s) | 3 Day(s) | - | 45 | [Brass] Steel | M4 | 10 | - | Orange coating-baking | ||
฿ 177.24 | 1 Piece(s) | 3 Day(s) | - | 45 | [Brass] Steel | M4 | 15 | - | Black baked paint | ||
฿ 177.24 | 1 Piece(s) | 3 Day(s) | - | 45 | [Brass] Steel | M4 | 15 | - | Orange coating-baking | ||
฿ 177.24 | 1 Piece(s) | 3 Day(s) | - | 45 | [Brass] Steel | M4 | 15 | - | Silver Baked Coating | ||
฿ 177.24 | 1 Piece(s) | 3 Day(s) | - | 45 | [Brass] Steel | M4 | 20 | - | Black baked paint | ||
฿ 177.24 | 1 Piece(s) | 3 Day(s) | - | 45 | [Brass] Steel | M4 | 20 | - | Orange coating-baking |
How can we improve?
How can we improve?