1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Woven Mesh (Stainless Steel) EA952BC Series

Woven Mesh (Stainless Steel) EA952BC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,657.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Esco, mesh, woven net (stainless steel) EA952BC series.

 
Part Number
EA952BC-11
EA952BC-13
EA952BC-21A
EA952BC-31
EA952BC-33
EA952BC-52
EA952BC-62A
EA952BC-81
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMesh Count Mesh Width Wire Diameter

฿ 3,467.00

NET 1 Piece(s) 17 Day(s) 1045.3mm300mm1.1mm

฿ 4,542.91

NET 1 Piece(s) 6 Day(s) -45.3mm900mm1.1mm

฿ 2,692.00

NET 1 Piece(s) 17 Day(s) -54.3mm300mm0.75mm

฿ 1,657.02

NET 1 Piece(s) 5 Day(s) -102.1mm300mm0.47mm

฿ 3,130.10

NET 1 Piece(s) 6 Day(s) -102.1mm900mm0.47mm

฿ 2,874.00

NET 1 Piece(s) 17 Day(s) -201.0mm450mm0.29mm

฿ 2,922.00

WOVEN NET (STAINLESS STEEL) 1 Piece(s) 12 Day(s) -400.44mm450mm0.2mm

฿ 1,729.51

NET 1 Piece(s) 5 Day(s) -1000.15mm300mm0.10mm

Loading...

  1. 1

Basic Information

Shape Square shape Materials Stainless Steel Type Mesh
Mesh, Interwoven Plain weave Material (details) SUS304 Product Detail Type Woven Net (Stainless Steel)
Length 1m