1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crimp Mesh (Stainless Steel)

Crimp Mesh (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,067.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Crimp mesh made of stainless steel with high strength.
Length: 1 m
Mesh: 15 mm
Width: 300 mm
Wire diameter: 1.5 mm
Weight: Approximately 570 g

 
Part Number
EA952BB-32
EA952BB-52
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWeight Mesh Wire Diameter

฿ 4,067.00

NET 1 Piece(s) 17 Day(s) 10Approximately 855 g15mm1.5mm

฿ 5,890.00

NET 1 Piece(s) 17 Day(s) 10Approximately 2286 g10mm2.0mm

Loading...

  1. 1

Basic Information

Shape Square shape Materials Stainless Steel Type Fence Nets
Material (details) SUS304 Product Detail Type Crimp Mesh (Stainless Steel) Length 1m
Width 450mm