1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Welded Wire Mesh

NET

Steel Welded Wire Mesh
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,280.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Mesh is the number of meshes per inch (25.4 mm) on one side
·The larger the number of meshes, the more mesh there will be and the finer the mesh will be.

 
Part Number
EA952BB-21
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,280.00

NET 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Basic Information

Materials Stainless Steel (SUS304) Mesh Count 2 Product Detail Type welded net (Stainless Steel)
Mesh 11.5mm Length 1m Width 300mm
Wire Diameter 1.2mm

Please check the type/dimensions/specifications of the part EA952BB-21 in the Steel Welded Wire Mesh series.