1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

5 mm Perforated Metal Sheet (Stainless Steel)

NET

5 mm Perforated Metal Sheet (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,684.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Stainless steel mesh 5 mm perforated metal.
Size (mm): 500 × 500
Hole diameter: 5 mm
Pitch: 8 mm
Thickness (mm): 0.5

 
Part Number
EA952B-104
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,684.98

NET 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Shape Square shape Materials Stainless Steel Type Perforated Metal Sheets
Size 500×500mm Material (details) SUS304 Hole diameter 5mm
Thickness 0.5mm Pitch 8mm Product Detail Type 5 mm Perforated Metal Sheet (Stainless Steel)