1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

0.91 × 30m/turtle net (Steel Vinyl Coating)

0.91 × 30m/turtle net (Steel Vinyl Coating)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,940.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Vinyl coating wire mesh
Width 910 mm
Length 30m
Available in white and black.

Part Number
EA952AC-74
EA952AC-75
EA952AC-84
EA952AC-85
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTexture Color Weight

฿ 9,442.35

NET 1 Piece(s) 6 Day(s) #20 (0.85 mm) × 16 mmWhite12.4 kg

฿ 14,730.58

NET 1 Piece(s) 6 Day(s) #20 (0.85 mm) × 10 mmWhite19 kg

฿ 8,940.23

NET 1 Piece(s) 6 Day(s) #20 (0.85 mm) × 16 mmblack12.4 kg

฿ 14,014.53

NET 1 Piece(s) 6 Day(s) #20 (0.85 mm) × 10 mmblack19 kg

Loading...

  1. 1

Basic Information

Shape Square shape Materials steel Type Fence Nets
Detail 1 Vinyl coating wire mesh Product Detail Type 0.91 × 30m/turtle net (Steel Vinyl Coating) Length 30m
Width 910mm