1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

450 × 1,000 mm / Woven Mesh (Stainless Steel)

450 × 1,000 mm / Woven Mesh (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,234.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO Mesh 450 x 1000 mm/Woven Mesh (Stainless Steel).

 
Part Number
EA952AA-10
EA952AA-40
EA952AA-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWeight Mesh Count Mesh gauge Wire Diameter

฿ 2,007.00

NET 1 Piece(s) 22 Day(s) Approx. 480 g10-0.47mm

฿ 1,261.35

NET 1 Piece(s) 31 Day(s) Approx. 430 g400.42mm0.22mm

฿ 1,234.23

NET 1 Piece(s) 31 Day(s) Approximately 255 g600.29mm0.14mm

Loading...

  1. 1

Basic Information

Materials Stainless Steel (SUS304) Size 450mm × 1m Product Detail Type 450 × 1000mm/woven net (Stainless Steel)