1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Arm Stopper EA951LE-15

ARCHITECTURAL HARDWARE

Arm Stopper EA951LE-15
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 825.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Finish: -15: chrome plating, -17 to -18: barrel polishing
・For both left and right
・Popular-priced arm stopper
・Material…Steel(SPCC)
・Length (max.)…260mm

Part Number
EA951LE-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 825.00

ARCHITECTURAL HARDWARE 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951LE-15 in the Arm Stopper EA951LE-15 series.