1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESCO 25-50 mm Digital Surface Lock, Width 30 × Height 128 mm

DIGITAL SURFACE LOCK

ESCO 25-50 mm Digital Surface Lock, Width 30 × Height 128 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,270.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material …Zinc Die-Cast
・Iron Door 、Aluminum window frame Door 、Wooden Door For
・Door Thickness …25 To 50mm
・Inside :Thumb Turn 、Outside :Push button (Number Setting Available )
・By Additionally Installing The Product Onto An Existing Door, It Will Serve As A Security Lock Ensuring Safety With Double Locks On A Single Door.
・Spacer 、Strike 、With Mounting Screws

Part Number
EA951KF-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,270.00

DIGITAL SURFACE LOCK 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Basic Information

Size 30(W)×128(H)mm Material Zinc die-cast Product Detail Type 25 to 50 mm digital surface lock
Specifications For both opening and sliding doors Door Thickness (mm) 25 to 50

Please check the type/dimensions/specifications of the part EA951KF-22 in the ESCO 25-50 mm Digital Surface Lock, Width 30 × Height 128 mm series.