[Steel] Toggle Latch EA951BR-59

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Lockable with a padlock.-58: shackle up to dia. 4.5mm, -59: shackle up to dia. 9.5mm
・Vibration tolerant clip type latch
・Material-Steel (SPCC)
・Finish-Zinc plating chromate treatment
・Length…98.7
・Width…48
・Hole dia.…5.2
・Key hole dia.…10