1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Clip Nut EA949GS-210

PIPEWORK CLASP

Clip Nut EA949GS-210
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,057.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Steel plate(chromate plating)
・When it is desired to temporarily fix a nut to a section of the rear surface of an angle-type channel bracket or the like, which is hard to reach, clipping the section with this clip nut beforehand will bevery convenient to install a device, etc.
・Thread size-M10
・Size(mm)-37x20

Part Number
EA949GS-210
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,057.00

PIPEWORK CLASP 1 Piece(s) 22 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949GS-210 in the Clip Nut EA949GS-210 series.