1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

U-Bolt (Stainless Steel)

U-Bolt (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 448.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
A wide variety of U-bolts made of stainless steel for piping.
[Specifications]
Material: Stainless steel (SUS304)

 
Part Number
EA638BJ-4
EA638BJ-5
EA638BJ-6
EA638BJ-8
EA638BJ-10
EA638BJ-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Diameter Size (mm) Working Load

฿ 448.00

PIPEWORK CLASP 1 Piece(s) 12 Day(s) M4L1:58, L3:30, W1:2620 kg

฿ 488.00

PIPEWORK CLASP 1 Piece(s) 12 Day(s) M5L1:73, L3:40, W1:3030 kg

฿ 588.00

PIPEWORK CLASP 1 Piece(s) 12 Day(s) M6L1:84, L3:45, W1:2950 kg

฿ 882.00

PIPEWORK CLASP 1 Piece(s) 12 Day(s) M8L1:92, L3:50, W1:2780 kg

฿ 1,584.00

PIPEWORK CLASP 1 Piece(s) 12 Day(s) M10L1:120, L3:55, W1:40150 kg

฿ 2,639.00

PIPEWORK CLASP 1 Piece(s) 12 Day(s) M12L1:140, L3:65, W1:48220 kg

Loading...

  1. 1

Basic Information

Materials Stainless Steel (SUS304)