1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

7 × 7 / 7 × 19 Wire Rope (Stainless Steel) (Part Number)

7 × 7 / 7 × 19 Wire Rope (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,967.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Stainless wire rope [Wire configuration] 7 × 7/7 × 19 [Material] Stainless steel (SUS304) [Length] 50 m roll

 
Part Number
EA628SC-55
EA628SC-56
EA628SC-58
EA628SC-59
EA628SC-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWeight Wire Diameter Wire Configuration Cutting load

฿ 9,967.00

CHAIN 1 Piece(s) 12 Day(s) 6 kg5.0mm7×71,700 kg

฿ 12,290.00

CHAIN 1 Piece(s) 12 Day(s) 8 kg6.0mm7×72,510 kg

฿ 23,375.00

CHAIN 1 Piece(s) 12 Day(s) 13 kg8.0mm7×194400 kg

฿ 26,827.00

CHAIN 1 Piece(s) 12 Day(s) 17 kg9.0mm7×195,620 kg

฿ 33,157.00

CHAIN 1 Piece(s) 12 Day(s) 21 kg10.0mm7×196,810 kg

Loading...

  1. 1

Basic Information

Length 50 m roll