(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·At the left and right crimping parts, there is no gap in the mountain part of the crimping part so that secure crimping is possible
·The handle with the toggle mechanism enables secure crimping
·Can cut and crimp wire rope
Part Number |
---|
EA628S-135 |
EA628S-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall length (mm) | Compatible size | Weight | Head size | Cutting ability | Cutting ability |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,773.00 | CHAIN | 1 Piece(s) | 12 Day(s) | 360 | 1.5·2.0·2.5·2.8·3.0·3.5mm | 1.1 kg | 60mm | Wire rope: 3.5 mm | Wire rope: 3.5 mm | ||
฿ 10,171.00 | CHAIN | 1 Piece(s) | 12 Day(s) | 650 | 1.5·2.0·2.5·2.8·3.0·3.5·4.0·5.0mm | 3 kg | 89mm | Wire rope: 5.0 mm | Wire rope: 5.0 mm |
Loading...
Tool type | Crimping tools / IDC tools | Accessories | Crimping confirmation gauge |
---|
How can we improve?
How can we improve?