1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

300/600/1200mm Copper round bar

300/600/1200mm Copper round bar
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 674.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Excellent electrical and thermal conductivity
·JIS standard: H3250 C1100BD (Only 6 mm and 8 mm have different JIS standards)

 
Part Number
EA441AA-10
EA441AA-25
EA441AC-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length Diameter

฿ 674.00

PIPE 1 Piece(s) Same day 300mm10mm

฿ 3,979.00

PIPE 1 Piece(s) 12 Day(s) 300mm25mm

฿ 1,223.75

PIPE 1 Piece(s) 6 Day(s) 1200mm10mm

Loading...

  1. 1

Basic Information

JIS standard H3250C1100BD