[Stainless Steel] Decorative Plate for Piping EA440AH-20S

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel(SUS430)
・The plate is rust-resistant and maintains its beautiful finish for a long time.
・Nominal D…20A
・Pipe OD…27.2mm
・Plate OD…80mm