1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Connection Bracket (Made of Hot-Dip Galvanizing Stainless Steel) EA440AE Series

Angle Connection Bracket (Made of Hot-Dip Galvanizing Stainless Steel) EA440AE Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 468.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Esco, metal L-shaped angle, angle connection bracket (hot-dip galvanizing / stainless steel), EA440AE series.

 
Part Number
EA440AE-2
EA440AE-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterials Thickness

฿ 468.00

PIPEWORK CLASP 1 Piece(s) 12 Day(s) Hot-dip galvanizing (Steel)3.2mm

฿ 1,674.00

PIPEWORK CLASP 1 Piece(s) 12 Day(s) Stainless Steel3.0mm

Loading...

  1. 1

Basic Information

Size 103×103mm Angle Insertion Width 48×48mm Hole Size 11×20(L)mm