1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle (Hot-Dip Galvanizing / Stainless Steel) (EA440AD-90S)

PIPEWORK CLASP

Angle (Hot-Dip Galvanizing / Stainless Steel) (EA440AD-90S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

You can assemble machine bases and brackets using angle connection fittings and bolts and nuts.

 
Part Number
EA440AD-90S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterials Thickness Detail 2 Overall Length

฿ 2,745.00

PIPEWORK CLASP 1 Piece(s) 12 Day(s) Stainless Steel (SUS304)3.0mmQuantity: 1 pc.90cm

Loading...

  1. 1

Basic Information

Width 40×40mm Detail 1 No nail holes Bolt hole 11×50(L)mm

Please check the type/dimensions/specifications of the part EA440AD-90S in the Angle (Hot-Dip Galvanizing / Stainless Steel) series.

Products with similar specification

Part Number
EA440AD-180S
EA440AD-90
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterials Thickness Detail 2 Overall Length

฿ 5,142.00

1 Piece(s) 12 Day(s) Stainless Steel (SUS304)3.0mmQuantity: 1 pc.180cm

฿ 9,228.00

1 Piece(s) 12 Day(s) Steel (Hot-dip galvanizing)3.2mmQuantity: 10 pcs.90cm