1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A-type bracket (Stainless Steel) (EA440AB-20)

PIPEWORK CLASP

A-type bracket (Stainless Steel) (EA440AB-20)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Since both sides are common, it can flexibly handle right and left orientations.
[Material]Stainless steel (SUS304)

Part Number
EA440AB-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Wall Thickness Number of Holes Hole Size

฿ 5,834.00

PIPEWORK CLASP 1 Piece(s) 12 Day(s) 200×200×30mm3.2mm3×311×56(L)mm

Loading...

  1. 1

Basic Information

Materials Stainless Steel (SUS304) Bolt Used W3/8” Allowable Static Load 200 kg

Please check the type/dimensions/specifications of the part EA440AB-20 in the A-type bracket (Stainless Steel) series.

Products with similar specification

Part Number
EA440AB-15
EA440AB-25
EA440AB-30
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSize Wall Thickness Number of Holes Hole Size

฿ 3,839.00

1 Piece(s) 12 Day(s) 150×150×25mm2.6mm2×211×60(L)mm

฿ 8,007.00

1 Piece(s) 12 Day(s) 250×250×30mm3.2mm4×411×52(L)mm

฿ 11,087.00

1 Piece(s) 12 Day(s) 300×300×40mm3.2mm4×411×63(L)mm