1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Rotary Joint Pearl Rotary Joint SXO Series 90° Type (SXO-090LH)

SYG ROTARY JOINT

Pressure Rotary Joint Pearl Rotary Joint SXO Series 90° Type (SXO-090LH)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The SXO series 90° type is a rotary joint for stable supply of medium to rotating equipment.

[Features]
· Lightweight, compact, and easy to handle.
· Easy to maintain simple seal structure.
· Ultra-high precision finish delivers incredible sealability.
· It supports high pressure and high speed use.
· Use of a high grade seal (TCC) with a higher load specification is also possible

Part Number
SXO-090LH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDesignation Connection Thread Type (Simplex, Swivel) Type of Connection Thread Exhaust Side (Single unit, swivel) Nominal Connection Thread Exhaust Side (Single unit, swivel) Mounting Screw Direction Seal Type Full Length

฿ 9,687.50

SYG ROTARY JOINT 1 Piece(s) 12 Day(s) [3/8B] 3/8NPTMM16x1.5LH (Left Screw)Standard103

Loading...

  1. 1

Basic Information

Type Simplex Applicable Fluid Water / Oil Maximum Operating Temperature(℃) 120
Maximum Operating Pressure(MPa) 6.9 Max. Operating Rotational Speed(r.p.m) 10000 Connection Type Screw Mounting Type

Please check the type/dimensions/specifications of the part SXO-090LH in the Pressure Rotary Joint Pearl Rotary Joint SXO Series 90° Type series.

Products with similar specification

Part Number
SXO-090-1LH
SXO-090-1RH
SXO-090RH
SXO-091-1LH
SXO-091-1RH
SXO-091-2LH
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDesignation Connection Thread Type (Simplex, Swivel) Type of Connection Thread Exhaust Side (Single unit, swivel) Nominal Connection Thread Exhaust Side (Single unit, swivel) Mounting Screw Direction Seal Type Full Length

฿ 14,327.23

1 Piece(s) 12 Day(s) [3/8B] 3/8NPTMM16x1.5LH (Left Screw)High-Grade103

฿ 14,327.23

1 Piece(s) 12 Day(s) [3/8B] 3/8NPTMM16x1.5RH (Right Screw)High-Grade103

฿ 9,687.50

1 Piece(s) 12 Day(s) [3/8B] 3/8NPTMM16x1.5RH (Right Screw)Standard103

฿ 14,327.23

1 Piece(s) 12 Day(s) [1/4B] 1/4RcMM16x1.5LH (Left Screw)High-Grade103

฿ 14,327.23

1 Piece(s) 12 Day(s) [1/4B] 1/4RcMM16x1.5RH (Right Screw)High-Grade103

฿ 9,687.50

1 Piece(s) 12 Day(s) [3/8B] 3/8RcMM16x1.5LH (Left Screw)Standard103