(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Mini Ball Plunger PNBF series.
- Miniature Ball Plungers Main Body Material: Steel SUM22L and Stainless Steel SUS303.
- Main Body Material surface treatment: Black Oxide Coating for PBSF.
- Ball Material: Steel SUJ2 and Stainless Steel SUS404C.
- Ball Heat Treatment: Hardening for steel type materials.
- Spring Material: Stainless Steel SUS631.
- Miniature Ball Plungers Coarse Thread Size (M): 3, 4, 5, 6, 8, 10, 12, 16, 20 and 24.
- Initial Load (Range): 0.01~50 N and 50.01-100 N.
- PBSH Ball Plungers Mounting Method: Screw (hexagon)
External appearance of PNBF
Shape diagram of PNBF
Shape diagram of PNBF-KS
Shape diagram of PNBF-P
The material, load type, and whether or not to prevent loosening can be selected by the end symbol of the part number.
End symbol | Materials | Load type | Stop loosening |
---|---|---|---|
P | Steel | Light duty | Available |
KS-P | Steel | Heavy duty | Available |
(Units: mm)
Product number | M (Coarse) | s | L | D | B | Applicable Ball Buttons | Load (N) min./max. | Weight (g) | Stop loosening | Type |
---|---|---|---|---|---|---|---|---|---|---|
PNBF-3-P | M3 | 0.4 | 8 | 1.5 | 1.5 | — | 3/4.5 | 0.3 | ○ | Light duty |
PNBF-4-P | M4 | 0.8 | 12 | 2.5 | 2 | BB-5 | 6/14.5 | 0.6 | ○ | Light duty |
PNBF-5-P | M5 | 0.9 | 14 | 3 | 2.5 | BB-5 | 8/14 | 0.9 | ○ | Light duty |
PNBF-6-P | M6 | 1 | 15 | 3.5 | 3 | BB-6 | 11/18 | 1.5 | ○ | Light duty |
PNBF-8-P | M8 | 1.5 | 18 | 4.5 | 4 | BB-8 | 18/31 | 3.5 | ○ | Light duty |
PNBF-10-P | M10 | 2 | 23 | 6 | 5 | BB-10 | 24/45 | 7 | ○ | Light duty |
PNBF-12-P | M12 | 2.5 | 26 | 8 | 6 | BB-12 | 26/49 | 10 | ○ | Light duty |
PNBF-16-P | M16 | 3.5 | 33 | 10 | 8 | BB-16 | 41/86 | 24 | ○ | Light duty |
PNBF-5-KS-P | M5 | 0.9 | 14 | 3 | 2.5 | BB-5 | 15/22 | 0.9 | ○ | Heavy duty |
PNBF-6-KS-P | M6 | 1 | 15 | 3.5 | 3 | BB-6 | 19/28 | 1.5 | ○ | Heavy duty |
PNBF-8-KS-P | M8 | 1.5 | 18 | 4.5 | 4 | BB-8 | 36/62 | 3.5 | ○ | Heavy duty |
PNBF-10-KS-P | M10 | 2 | 23 | 6 | 5 | BB-10 | 57/104 | 7 | ○ | Heavy duty |
PNBF-12-KS-P | M12 | 2.5 | 26 | 8 | 6 | BB-12 | 61/110 | 10 | ○ | Heavy duty |
PNBF-16-KS-P | M16 | 3.5 | 33 | 10 | 8 | BB-16 | 68/142 | 24 | ○ | Heavy duty |
— | PNBF-P | PNBF-KS-P |
---|---|---|
Main body | SUM22L Black oxide coating | SUM22L Black oxide coating |
Ball | SUJ2 (Hardness 740-900HV10) | SUJ2 (Hardness 740-900HV10) |
Spring | Equivalent to SUS631 | Equivalent to SUS631 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Material | Body Material | O.D. (mm) | Stroke (mm) | Main Body Surface Treatment | Initial Load (Range) (N) | Initial Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 479.49 | NBK PLUNGERS | 1 Piece(s) | 5 Day(s) | Stainless Steel | Stainless Steel | 3 | 0.4 | No | 0.01~50 | 3 | 4.5 | 8 | 1.5 | ||
฿ 244.87 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Steel | Steel | 3 | 0.4 | Black Oxide Coating | 0.01~50 | 3 | 4.5 | 8 | 1.5 | ||
฿ 401.48 ฿ 214.59 | NBK PLUNGERS | 1 Piece(s) | Same day | Stainless Steel | Stainless Steel | 4 | 0.8 | No | 0.01~50 | 6 | 14.5 | 12 | 2.5 | ||
฿ 216.31 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Steel | Steel | 4 | 0.8 | Black Oxide Coating | 0.01~50 | 6 | 14.5 | 12 | 2.5 | ||
฿ 410.55 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Stainless Steel | Stainless Steel | 5 | 0.9 | No | 0.01~50 | 8 | 14 | 14 | 3 | ||
฿ 290.82 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Steel | Steel | 5 | 0.9 | Black Oxide Coating | 0.01~50 | 15 | 22 | 14 | 3 | ||
฿ 800.91 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Stainless Steel | Stainless Steel | 5 | 0.9 | No | 0.01~50 | 15 | 22 | 14 | 3 | ||
฿ 428.85 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Stainless Steel | Stainless Steel | 6 | 1 | No | 0.01~50 | 11 | 18 | 15 | 3.5 | ||
฿ 288.21 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Steel | Steel | 6 | 1 | Black Oxide Coating | 0.01~50 | 19 | 28 | 15 | 3.5 | ||
฿ 786.38 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Stainless Steel | Stainless Steel | 6 | 1 | No | 0.01~50 | 19 | 28 | 15 | 3.5 | ||
฿ 218.01 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Steel | Steel | 6 | 1 | Black Oxide Coating | 0.01~50 | 11 | 18 | 15 | 3.5 | ||
฿ 548.70 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Stainless Steel | Stainless Steel | 8 | 1.5 | No | 0.01~50 | 18 | 31 | 18 | 4.5 | ||
฿ 359.62 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Steel | Steel | 8 | 1.5 | Black Oxide Coating | 0.01~50 | 36 | 62 | 18 | 4.5 | ||
฿ 808.18 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Stainless Steel | Stainless Steel | 8 | 1.5 | No | 0.01~50 | 36 | 62 | 18 | 4.5 | ||
฿ 245.32 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Steel | Steel | 8 | 1.5 | Black Oxide Coating | 0.01~50 | 18 | 31 | 18 | 4.5 | ||
฿ 626.53 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Stainless Steel | Stainless Steel | 10 | 2 | No | 0.01~50 | 24 | 45 | 23 | 6 | ||
฿ 398.22 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Steel | Steel | 10 | 2 | Black Oxide Coating | 50.01~100 | 57 | 104 | 23 | 6 | ||
฿ 1,072.06 | PLUNGERS | 1 Piece(s) | 8 Day(s) | Stainless Steel | Stainless Steel | 10 | 2 | No | 50.01~100 | 57 | 104 | 23 | 6 | ||
฿ 278.56 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Steel | Steel | 10 | 2 | Black Oxide Coating | 0.01~50 | 24 | 45 | 23 | 6 | ||
฿ 826.17 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Stainless Steel | Stainless Steel | 12 | 2.5 | No | 0.01~50 | 26 | 49 | 26 | 8 | ||
฿ 606.06 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Steel | Steel | 12 | 2.5 | Black Oxide Coating | 50.01~100 | 61 | 110 | 26 | 8 | ||
฿ 1,409.00 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Stainless Steel | Stainless Steel | 12 | 2.5 | No | 50.01~100 | 61 | 110 | 26 | 8 | ||
฿ 453.67 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Steel | Steel | 12 | 2.5 | Black Oxide Coating | 0.01~50 | 26 | 49 | 26 | 8 | ||
฿ 836.81 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Steel | Steel | 16 | 3.5 | Black Oxide Coating | 50.01~100 | 68 | 142 | 33 | 10 | ||
฿ 654.79 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Steel | Steel | 16 | 3.5 | Black Oxide Coating | 0.01~50 | 41 | 86 | 33 | 10 |
Loading...
Mounting Method | Screw (hexagon) | Lock | Presence | Tip Surface Treatment | No |
---|---|---|---|---|---|
Tip Heat Treatment | Hardening |
How can we improve?
How can we improve?