1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Timing Belt T80 (30T803.2)

TIMING BELT

Timing Belt T80 (30T803.2)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The beautiful color characteristic of polyurethane is reflected onto machinery to give a clean look to the work environment.

[Features]
· Ideal for light load transmission requiring precision.
· Because of its beautiful appearance and no contamination of contact objects, it is suitable for paper feed belt.
· Highly flexible and goes well with small diameter pulleys. Enables smooth drive. Enables quiet operation.
· Special shape belts can also be made to order.

Part Number
30T803.2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Width W (mm)
(mm)
Circumference length
(mm)
The Number of Teeth

฿ 107.37

TIMING BELT 1 Piece(s) 8 Day(s) 103.26130

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Polyurethane Belt
Core Wire Material Aramid Belt Series T80 Belt Shape Type Trapezoid Tooth Profile Circular Type
Transmission Torque Regular Torque Transmission

Please check the type/dimensions/specifications of the part 30T803.2 in the Timing Belt T80 series.

Products with similar specification

Part Number
100T806.4
100T809.5
102T8012.7
30T804.8
30T806.4
30T809.5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal Width W (mm)
(mm)
Circumference length
(mm)
The Number of Teeth

฿ 164.22

1 Piece(s) 3 Day(s) 106.4203100

฿ 201.61

1 Piece(s) 3 Day(s) 109.5203100

฿ 250.90

1 Piece(s) 8 Day(s) 1012.7207102

฿ 122.44

1 Piece(s) 8 Day(s) 104.86130

฿ 149.59

1 Piece(s) 8 Day(s) 106.46130

฿ 178.53

1 Piece(s) 8 Day(s) 109.56130