(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Made of stainless steel, optimal for places requiring rust prevention.
[Features]
· Once inserted into the machined hole of your choice, it is fixed by the elastic force of the O-ring.
· Withstands temperatures up to 90°C.
[Applications]
· Positioning of levers and knobs.
· Pillar stopper.
Outline drawing (SBPR)
Main Body | Coil Spring | Ball | O-Ring |
---|---|---|---|
SUS303 | SUS301 | SUS420J2 | Nitrile rubber (NBR) |
Dimensional drawing (SBPR)
Part Number | D (-0.1 to 0) | D1 (-0.05 to 0) | d | L | S | L1 | L2 | L3 | Load (N) Min To Max | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
SBPR4 | 4 | 4.95 | 3 | 5 | 0.8 | 2.3 | 1 | 0.7 | 3 to 7 | 0.4 |
SBPR5 | 5 | 5.95 | 4 | 6 | 1 | 4 to 7 | 0.7 | |||
SBPR6 | 6 | 7.95 | 5 | 7 | 1.5 | 3.7 | 1.5 | 1.2 | 6 to 12 | 1.4 |
SBPR8 | 8 | 9.95 | 6.5 | 9 | 1.8 | 4.2 | 2 | 3.1 | ||
SBPR10 | 10 | 11.95 | 8 | 13.5 | 2.7 | 5.3 | 2.5 | 1.8 | 10 to 20 | 6.3 |
SBPR12 | 12 | 13.95 | 10 | 16 | 3.5 | 5.5 | 15 to 25 | 10.1 |
Hole processing
Part Number | d1 (0 to +0.1) | d2 (H11) | Lf (±0.1) | Lf1 |
---|---|---|---|---|
SBPR4 | 4.1 | 5 | 2.3 | 0.7 |
SBPR5 | 5.1 | 6 | ||
SBPR6 | 6.1 | 8 | 3.7 | 1 |
SBPR8 | 8.1 | 10 | 4.2 | 1.5 |
SBPR10 | 10.1 | 12 | 5.3 | 2 |
SBPR12 | 12.1 | 14 | 5.5 |
Mounting example
Part Number |
---|
SBPR4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 135.98 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 4 | 0.8 | 3 | 7 | 5 | 3 |
Loading...
Mounting Method | Press Fitting | Tip Material | SUS420 | Body Material | SUS303 |
---|---|---|---|---|---|
Lock | No | Main Body Surface Treatment | No | Tip Surface Treatment | No |
Vertical Load (Range)(N) | 0.01~50 |
Please check the type/dimensions/specifications of the part SBPR4 in the Stainless Steel Case Plunger (with O-Ring) (SBPR) series.
Part Number |
---|
SBPR10 |
SBPR12 |
SBPR5 |
SBPR6 |
SBPR8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 190.12 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 2.7 | 10 | 20 | 13.5 | 8 | ||
฿ 298.44 | 1 Piece(s) | 7 Day(s) | 10 | 12 | 3.5 | 20 | 25 | 16 | 10 | ||
฿ 139.60 | 1 Piece(s) | 7 Day(s) | 10 | 5 | 1 | 4 | 7 | 6 | 4 | ||
฿ 143.23 | 1 Piece(s) | 7 Day(s) | 10 | 6 | 1.5 | 6 | 12 | 7 | 5 | ||
฿ 162.13 | 1 Piece(s) | 7 Day(s) | 10 | 8 | 1.8 | 6 | 12 | 9 | 6.5 |
How can we improve?
How can we improve?