(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type] Toothed washer (star washer)
[Sales unit] Box/package
[Materials] S65C, phosphor bronze
[Inner diameter d (mm)] 2.2 2.5 3.2 3.7 4.3 5.3 6.4 8.4 9.8 10.5 12.5 14.5 16.5 19 19.6 21 25 26
[Nominal Thread Designation (M)] 2 2.3 3 3.5 4 5 6 8 10 12 14 16 18 20 24
[Nominal Thread Designation (inch)] 3/8, 3/4, 1
[Thickness t (mm)] 0.3 0.45 0.6 0.8 0.9 1 1.2 1.4 1.6
[Outer diameter D (mm)] 4.8 5.3 6.5 7.5 8.5 10 11 15 17.5 18 19.5 23 26 29 32 38 41
Material | Steel | Type | Toothed washer, chrysanthemum shape | Sales Unit | Box/package |
---|---|---|---|---|---|
Material Steel | S65C |
Please check the type/dimensions/specifications of the part BW-16-3W in the Toothed Lock Washer, Externally Toothed Type series.
Part Number |
---|
BW-10-3W |
BW-12-3W |
BW-14-3W |
BW-18-3W |
BW-2-3W |
BW-2.3-3W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1.80 | 1 Piece(s) | Available | 5 Day(s) | 10 | 10.5 | 18 | 10 | 0.9 | |
฿ 3.60 | 1 Piece(s) | Available | 5 Day(s) | 10 | 12.5 | 19.5 | 12 | 0.9 | |
฿ 5.30 | 1 Piece(s) | Available | 5 Day(s) | 10 | 14.5 | 23 | 14 | 1 | |
฿ 6.20 | 1 Piece(s) | Available | 5 Day(s) | 10 | 19 | 29 | 18 | 1.2 | |
฿ 0.50 | 1 Piece(s) | 5 Day(s) | 10 | 2.2 | 4.8 | 2 | 0.3 | ||
฿ 0.50 | 1 Piece(s) | 5 Day(s) | 10 | 2.5 | 5.3 | 2.3 | 0.3 |
How can we improve?
How can we improve?