1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Door Slider, Sash Guide 25 (Lower)

Door Slider, Sash Guide 25 (Lower)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Bottom sash guide, dedicated for 25 series. Use for making sliding doors.
· For t5 resin plate.

 
Part Number
SG2D-2000
SG2D-[10-1999.9/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength (Cut Product)
(mm)
Length (Standard Length Product)
(mm)

-

YKL ALMINUM FLAME 1 Piece(s) 6 Day(s) -2000

-

YKL ALMINUM FLAME 1 Piece(s) 6 Day(s) 10 ~ 1999.9-

Loading...

  1. 1

Basic Information

Application For Sliding Door Material Resin Material PVC (Polyvinyl Chloride)
Width(mm) 15.5 Height(mm) 11 Color Gray