(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Simple roller rail integrated frame.
[Features]
· 40 series frame of a cross section of 40 × 40 mm.
· Since it can be used as a rail for resin bearings, the skeleton can be configured as a slider.
[Applications]
· Can be used for sliding mechanisms such as for doors and tables.
Part Number |
---|
F44G-4000-[0,1A,1B,2] |
F44G-[10-1099/0.1]-[0,1A,1B,2] |
F44G-[1100-3940/0.1]-[0,1A,1B,2] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Drilling Symbol |
---|---|---|---|---|---|---|---|
- | YKL ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | 1B (One Side) / 2 (Both Sides) | ||
- | YKL ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | 1B (One Side) / 2 (Both Sides) | ||
- | YKL ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | 1B (One Side) / 2 (Both Sides) |
Loading...
Application | For Sliding Door | Type | Frame | Material | Aluminum |
---|---|---|---|---|---|
Material | A6N01S-T5 | Surface Treatment | Clear Anodize | Width(mm) | 40 |
Height(mm) | 40 |
How can we improve?
How can we improve?