1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Base Block 25, Long

Base Block 25, Long
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· This part is used when connecting 25 Series frames to other housings and components.
· Base block 25 length specifiable type.

[Cautions]
· No holes drilled.
· The cut surface is not anodized.

 
Part Number
BB25-2000
BB25-[10-1999.9/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength (Cut Product)
(mm)
Length (Standard Length Product)
(mm)

-

YKL ALMINUM FLAME 1 Piece(s) 8 Day(s) -2000

-

YKL ALMINUM FLAME 1 Piece(s) 8 Day(s) 10 ~ 1999.9-

Loading...

  1. 1

Basic Information

Material Aluminum Series LECOFRAME 25 Series (For Light/Medium Structures) Material A6063S-T5
Surface Treatment Clear Anodize Width(mm) 25 Height(mm) 10