1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Side lock 40 long

Side lock 40 long
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Connector products, dedicated for 40 series frames. Both intersecting frames can be fixed.
· Side lock 40 length specifiable type.

[Cautions]
· No holes drilled.
· The cut surface is not anodized.

 
Part Number
SL40-3000
SL40-[10-2999.9/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength (Cut Product)
(mm)
Length (Standard Length Product)
(mm)

-

YKL ALMINUM FLAME 1 Piece(s) 6 Day(s) 10-3000

-

YKL ALMINUM FLAME 1 Piece(s) 6 Day(s) 1010 ~ 2999.9-

Loading...

  1. 1

Basic Information

Extrusion Series LECOFRAME 40 Series (For Medium/Heavy Structures) Material A6063S-T5 Surface Treatment Clear Anodize
Width(mm) 25 Height(mm) 20