(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Standard type frame with 25 mm square cross section.
[Cautions]
· Select hole drilling after confirming the hole positions and directions, etc., in the catalog.
· Minimum length is 25 mm when one-sided hole drilling is selected.
· Minimum length is 35 mm when two-sided hole drilling is selected.
Part Number |
---|
F25L-4000 |
F25L-4000-[1,2] |
F25L-[10-3999.9/0.1] |
F25L-[10-3999.9/0.1]-[1,2] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole Processing Code |
---|---|---|---|---|---|---|---|
- | YKL ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | - | ||
- | YKL ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | 1 (One Side) / 2 (Both Sides) | ||
- | YKL ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | - | ||
- | YKL ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | 1 (One Side) / 2 (Both Sides) |
Loading...
Standard Extrusion Size(mm) | 25 | Extrusion Size | 25x25 | Extrusion Series | LECOFRAME 25 Series (For Light/Medium Structures) |
---|---|---|---|---|---|
Extrusion Type | Square | Number of Extrusion Slots | 1 Row Groove × 1 Row Groove | Surface Treatment | Clear Anodize |
Number of Slotted Surfaces | 4-Side Slot | Surface Milled | No | Material | A6N01S-T5 |
How can we improve?
How can we improve?