1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Medium/Heavy Structure Frame 48M Frame

Medium/Heavy Structure Frame 48M Frame
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

[Features]
· Strong type with 40 x 80 mm cross section.

[Cautions]
· Select hole drilling after confirming the hole positions and directions, etc., in the catalog.
· Minimum length is 40 mm when one-sided hole drilling is selected.
· Minimum length is 55 mm when two-sided hole drilling is selected.

 
Part Number
F48M-4000-[0A,​1,​2]
F48M-[10-1099/0.1]-[0A,​1,​2]
F48M-[1100-3999.9/0.1]-[0A,​1,​2]
F48MB-4000-[0A,​1,​2]
F48MB-[10-1099/0.1]-[0A,​1,​2]
F48MB-[1100-3999.9/0.1]-[0A,​1,​2]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Hole Processing Code

-

YKL ALMINUM FLAME 1 Piece(s) 6 Day(s) 10Clear Anodize1 (One Side) / 2 (Both Sides)

-

YKL ALMINUM FLAME 1 Piece(s) 6 Day(s) 10Clear Anodize1 (One Side) / 2 (Both Sides)

-

YKL ALMINUM FLAME 1 Piece(s) 6 Day(s) 10Clear Anodize1 (One Side) / 2 (Both Sides)

-

YKL ALMINUM FLAME 1 Piece(s) 6 Day(s) 10Black Anodize1 (One Side) / 2 (Both Sides)

-

YKL ALMINUM FLAME 1 Piece(s) 6 Day(s) 10Black Anodize1 (One Side) / 2 (Both Sides)

-

YKL ALMINUM FLAME 1 Piece(s) 6 Day(s) 10Black Anodize1 (One Side) / 2 (Both Sides)

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 40 Extrusion Size 40x80 Extrusion Series LECOFRAME 40 Series (For Medium/Heavy Structures)
Extrusion Type Rectangle Number of Extrusion Slots 1 Row Groove × 3 Row Groove Number of Slotted Surfaces 4-Side Slot
Surface Milled No Material A6N01S-T5