Medium/Heavy Structure Frame 44K Frame

Brand :
YUKIGIKEN

Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

[Features]
· Neat frame with one grooveless surface.

[Cautions]
· Select hole drilling after confirming the hole positions and directions, etc., in the catalog.
· Minimum length is 40 mm when one-sided hole drilling is selected.
· Minimum length is 55 mm when two-sided hole drilling is selected.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Medium/Heavy Structure Frame 44K Frame | YUKIGIKEN | MISUMI Thailand