1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Medium/Heavy Structure Frame 24H Frame

Medium/Heavy Structure Frame 24H Frame
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

[Features] · Suitable for intermediate structure panels and door frames.

[Front T Grooves]
· Groove cover cannot be used.
· T-Lock cannot be used.
· F-nut cannot be retrofitted.

 
Part Number
F24H-4000
F24H-[10-3999.9/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength (Cut to Size)
(mm)
Length (Fixed Length)
(mm)

-

YKL ALMINUM FLAME 1 Piece(s) 6 Day(s) 10-4000

-

YKL ALMINUM FLAME 1 Piece(s) 6 Day(s) 1010 ~ 3999.9-

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 20 Extrusion Size 20x40 Extrusion Series LECOFRAME 40 Series (For Medium/Heavy Structures)
Extrusion Type Rectangle Number of Extrusion Slots 1 Row Groove × 1 Row Groove Surface Treatment Clear Anodize
Number of Slotted Surfaces 4-Side Slot Surface Milled No Material A6N01S-T5