1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Frame for Medium/Heavy Structural, 34K Frame

Frame for Medium/Heavy Structural, 34K Frame
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

Aluminum extrusion for heavy structures. Ideal for machines, safety covers, etc.
[Features]
· An extrusion frame piece designed for combination with 30-mm width frames.
[Applications]
· Used for safety covers or the central pillars in structures such as neat-looking device-housings free from exterior grooves.

 
Part Number
F34K-4000-[0A,​1A,​1B,​2]
F34K-[10-1099/0.1]-[0A,​1A,​1B,​2]
F34K-[1100-3999.9/0.1]-[0A,​1A,​1B,​2]
F34KB-3000-[0A,​1A,​1B,​2]
F34KB-[10-1099/0.1]-[0A,​1A,​1B,​2]
F34KB-[1100-2999.9/0.1]-[0A,​1A,​1B,​2]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Drilling Symbol

-

YKL ALMINUM FLAME 1 Piece(s) 6 Day(s) 10Clear Anodize1B (One Side) / 2 (Both Sides)

-

YKL ALMINUM FLAME 1 Piece(s) 6 Day(s) 10Clear Anodize1B (One Side) / 2 (Both Sides)

-

YKL ALMINUM FLAME 1 Piece(s) 6 Day(s) 10Clear Anodize1B (One Side) / 2 (Both Sides)

-

YKL ALMINUM FLAME 1 Piece(s) 6 Day(s) 10Black Anodize1B (One Side) / 2 (Both Sides)

-

YKL ALMINUM FLAME 1 Piece(s) 6 Day(s) 10Black Anodize1B (One Side) / 2 (Both Sides)

-

YKL ALMINUM FLAME 1 Piece(s) 6 Day(s) 10Black Anodize1B (One Side) / 2 (Both Sides)

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 30 Extrusion Size 30x40 Extrusion Series LECOFRAME 40 Series (For Medium/Heavy Structures)
Extrusion Type Rectangle Number of Extrusion Slots 1 Row Groove × 1 Row Groove Number of Slotted Surfaces 3-Side Slot
Surface Milled No Material A6N01S-T5