(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Aluminum extrusion for heavy structures ideal for safety fences and partitions.
[Features]
· 40 series frame of a 20 × 30 mm cross section.
· The smallest frame of 40 series with a simple shape without grooves on 3 sides.
[Applications]
· Used as outer frame and fence material for safety cover.
Part Number |
---|
F23M-4000 |
F23M-4000-[1R,1,2R,2] |
F23M-[10-3999.9/0.1] |
F23M-[10-3999.9/0.1]-[1R,1,2R,2] |
F23MB-3000-[0A,1R,1,2R,2] |
F23MB-[10-1099/0.1]-[0A,1R,1,2R,2] |
F23MB-[1100-2999.9/0.1]-[0A,1R,1,2R,2] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Drilling Symbol | Hole Processing Code |
---|---|---|---|---|---|---|---|---|---|
- | YKL ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | Clear Anodize | - | - | ||
- | YKL ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | Clear Anodize | 1 (One Side) / 1R (One Side) / 2 (Both Sides) / 2R (Both Sides) | - | ||
- | YKL ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | Clear Anodize | - | - | ||
- | YKL ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | Clear Anodize | 1 (One Side) / 1R (One Side) / 2 (Both Sides) / 2R (Both Sides) | - | ||
- | YKL ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | Black Anodize | - | 2R (Both Sides) | ||
- | YKL ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | Black Anodize | - | 2R (Both Sides) | ||
- | YKL ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | Black Anodize | - | 2R (Both Sides) |
Loading...
Standard Extrusion Size(mm) | 20 | Extrusion Size | 20x30 | Extrusion Series | LECOFRAME 40 Series (For Medium/Heavy Structures) |
---|---|---|---|---|---|
Extrusion Type | Rectangle | Number of Extrusion Slots | 1 Row Groove × 0 Row Groove | Number of Slotted Surfaces | 1-Side Slot |
Surface Milled | No | Material | A6N01S-T5 |
How can we improve?
How can we improve?