1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Sensing Ring Lighting (with Built-In Temperature Protection Circuit) OPR-SF Series

Sensing Ring Lighting (with Built-In Temperature Protection Circuit) OPR-SF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,178.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

No strobe power supply required. Ultra high luminance ring lighting

Part Number
OPR-F32-10W
OPR-SF70-43W
OPR-SF85-58W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSExternal Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)

฿ 18,178.33

OPT LED LIGHTING 1 Piece(s) 7 Day(s) 1030.1~50328.1~108.35~201016

฿ 33,760.00

OPT LED LIGHTING 1 Piece(s) 7 Day(s) 1050.1~807010.1~2019.440.1~504318

฿ 44,145.42

OPT LED LIGHTING 1 Piece(s) 7 Day(s) 1080.1~1008520.1~3024.950.1~705818

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Ring Shape Emitting Color White
Irradiation Direction Vertical Emitter Light Source Since light Irradiation Light Type Direct Light
Height H (Range)(mm) 15.1~20