1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long-distance laser BGS sensor TOF-L series

OPT PHOTOELECTRIC SENSORS

Long-distance laser BGS sensor TOF-L series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,929.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Ultra compact long distance sensor

Part Number
TOF-L450DN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8,929.17

OPT PHOTOELECTRIC SENSORS 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Laser Sensor Detection Object Colored Side Detection Type Reflection
Shape Emitting and Receiving Integrated Single Use Detection Light Type Laser Light Source Green
Head Shape Cylinder Case Material ABS Amplifier Installation Type Built-in Type
Detection distance 【classification】(mm) ~5000 Operating Environment Standard Protective structure (IEC standard) IP67
Amplifier Function (Selectable only when Amplifier is installed) Response Speed Adjustment Connection Method Code Expressions

Please check the type/dimensions/specifications of the part TOF-L450DN in the Long-distance laser BGS sensor TOF-L series series.