1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Cap for 34 (EP34S)

YKL FLAME CAP

End Cap for 34 (EP34S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· A small cap dedicated for 30 x 40 mm cross-section frame.
· It protects the cut surface of the frame and prevents injury.

[Note]
· Note that the corners of the frame cut surface are very sharp. Be sure to install the end cap where the cut surface is exposed.

 
Part Number
EP34S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 178.10

YKL FLAME CAP 1 Piece(s) 6 Day(s) Silver

Loading...

  1. 1

Basic Information

Cap Type Rectangle Mounting Method Screw Mount Extrusion Size F43K/F34K/F34E/F43W
Extrusion Series LECOFRAME 40 Series (For Medium/Heavy Structures) Material Nylon 6

Please check the type/dimensions/specifications of the part EP34S in the End Cap for 34 series.

Products with similar specification

Part Number
EP34
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor

฿ 178.10

1 Piece(s) 3 Day(s) Black