(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
· A small cap for 20 x 40 mm cross-section frame.
· It protects the cut surface of the frame and prevents injury.
[Note]
· Note that the corners of the frame cut surface are very sharp. Be sure to install the end cap where the cut surface is exposed.
Cap Type | Rectangle | Mounting Method | Cap Stopping | Extrusion Size | F24K, F24M, F24H |
---|---|---|---|---|---|
Extrusion Series | LECOFRAME 40 Series (For Medium/Heavy Structures) | Material | Nylon 6 |
Please check the type/dimensions/specifications of the part EP24 in the End Cap for 24 series.
Part Number |
---|
EP24S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color |
---|---|---|---|---|---|
฿ 139.35 | 1 Piece(s) | 3 Day(s) | Silver |
How can we improve?
How can we improve?