(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
· Sliding parts for 44G/30G frames.
Part Number |
---|
GS31 |
GS32 |
GS33 |
GS34 |
GS41 |
GS42 |
GS43 |
GS44 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Specifications | Accessory | Width (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 391.29 | YKL PARTS FOR ALUMINUM FRAMES | 1 Piece(s) | 6 Day(s) | 10 | Round hole type (30G frame compliant) | Dedicated flat washer ×2 | 20 | ||
฿ 391.29 | YKL PARTS FOR ALUMINUM FRAMES | 1 Piece(s) | 6 Day(s) | 10 | Round hole type (30G frame compliant) | Dedicated flat washer ×2 | 32 | ||
฿ 402.17 | YKL PARTS FOR ALUMINUM FRAMES | 1 Piece(s) | 6 Day(s) | 10 | Slotted Hole (30G frame compliant) | Dedicated flat washer ×2 | 32 | ||
฿ 651.80 | YKL PARTS FOR ALUMINUM FRAMES | 1 Piece(s) | 3 Day(s) | 10 | Round hole type (30G frame compliant) | Dedicated flat washer ×3 | 58 | ||
฿ 436.53 | YKL PARTS FOR ALUMINUM FRAMES | 1 Piece(s) | 6 Day(s) | 10 | Round hole type (44G frame compliant) | Dedicated flat washer ×2 | 30 | ||
฿ 419.89 | YKL PARTS FOR ALUMINUM FRAMES | 1 Piece(s) | 6 Day(s) | 10 | Round hole type (44G frame compliant) | Dedicated flat washer ×2 | 36 | ||
฿ 436.22 | YKL PARTS FOR ALUMINUM FRAMES | 1 Piece(s) | 6 Day(s) | 10 | Slotted Hole (44G frame compliant) | Dedicated flat washer ×2 | 36 | ||
฿ 613.25 | YKL PARTS FOR ALUMINUM FRAMES | 1 Piece(s) | 6 Day(s) | 10 | Round hole type (44G frame compliant) | Dedicated flat washer ×3 | 92 |
Loading...
Application | For Sliding Door | Type | Accessory | Material | Stainless Steel |
---|---|---|---|---|---|
Material | SUS304 |
How can we improve?
How can we improve?